IESNA:LM-63-2002
[TEST]P941899
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22760
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3032.9 2796.7 2581.4 2380.8 2217.2 2147 2143.3 2180.3 2278.7 2487.9
2813.9 3195.3 3626 4098.4 4494.6 4852.7 5184.9 5552.8 5853 6175.4
6572.8 6834.8 7028 7276.6 7633.4 8356.8 9438.4 10800.4 11923.8 11774.9
9659.8 5180 1689.3 717.3 280.5 92.3 0
3032.9 2813.9 2599.8 2396.8 2233.2 2152 2153.2 2187.6 2284.8 2491.6
2811.5 3176.9 3608.7 4087.4 4484.8 4847.8 5172.6 5520.8 5834.5 6158.1
6548.2 6849.6 7057.5 7234.7 7603.8 8283 9311.6 10674.9 11877 11746.6
9843.2 5470.3 1942.8 746.8 313.8 112 0
3032.9 2821.3 2615.8 2421.4 2259 2166.7 2154.4 2176.6 2251.6 2410.3
2682.3 3047.7 3469.7 3921.3 4347 4729.6 5049.5 5342.4 5651.2 6003.1
6394.4 6816.4 7160.9 7427.9 7754 8306.4 9193.5 10529.7 12050.5 12660.8
11259.3 7309.8 2913.6 1301.8 574.6 205.5 0
3032.9 2817.6 2630.6 2448.5 2289.8 2197.5 2170.4 2186.4 2238.1 2355
2575.2 2887.7 3260.5 3667.8 4086.1 4524.2 4941.3 5291.9 5621.7 5982.2
6420.2 6858.2 7256.9 7614.9 8030.8 8551.2 9363.3 10689.7 12708.8 14695.8
14660.2 10823.8 5510.9 2602.3 1203.3 412.2 0
3032.9 2836.1 2666.3 2508.8 2364.8 2262.7 2224.6 2231.9 2271.3 2357.4
2513.7 2753.6 3074.8 3419.3 3782.2 4210.4 4708.7 5229.2 5689.3 6165.5
6625.7 7138.8 7680.1 8194.4 8770.3 9496.2 10518.6 12024.7 14430.1 17461.8
18550.7 14481.8 9410.1 4829.3 2091.7 650.9 0
3032.9 2833.6 2677.3 2519.8 2378.4 2271.3 2228.2 2238.1 2276.2 2359.9
2500.2 2733.9 3042.8 3382.4 3736.7 4155 4658.3 5187.3 5672.1 6170.4
6644.1 7156 7697.4 8240 8842.8 9592.2 10613.4 12099.7 14432.5 17396.6
18542.1 14699.5 9369.5 4754.2 2046.1 627.5 0
3032.9 2859.4 2717.9 2587.5 2464.5 2366 2315.6 2307 2343.9 2419
2539.5 2725.3 2961.6 3245.8 3597.7 3998.8 4520.5 5104.9 5743.5 6422.7
7105.5 7777.3 8411 9027.4 9679.5 10415.3 11245.8 12270.7 13584.8 14828.7
14067.1 9889.9 4238.7 1349.7 487.2 119.3 0
3032.9 2891.4 2779.5 2683.5 2592.4 2512.5 2460.8 2436.2 2452.2 2517.4
2623.2 2761 2943.1 3196.6 3542.3 3980.3 4504.5 5107.4 5761.9 6428.8
7063.7 7670.3 8247.3 8803.5 9304.2 9741 10084.3 10277.5 10117.5 8906.8
5662.3 1980.9 777.6 446.6 221.5 76.3 0
3032.9 2935.7 2860.7 2796.7 2740.1 2684.7 2650.3 2639.2 2650.3 2693.3
2765.9 2869.3 3023.1 3259.3 3574.3 3974.2 4457.7 5004 5561.4 6105.2
6606 7101.8 7512.8 7877 8144 8276.9 8227.7 7840.1 6778.2 4566
1888.7 810.8 554.9 390 249.8 108.3 0
3032.9 2978.8 2943.1 2917.3 2892.7 2874.2 2870.5 2886.5 2919.7 2980
3060 3165.8 3309.8 3527.5 3806.8 4174.7 4627.5 5138.1 5673.4 6229.5
6794.2 7351.6 7868.4 8313.8 8666.9 8804.7 8537.7 7509.1 5323.9 2401.7
995.4 637.3 451.6 308.8 201.8 92.3 0
3032.9 3041.5 3046.5 3060 3074.8 3096.9 3130.1 3186.7 3264.2 3362.7
3489.4 3644.4 3859.7 4160 4552.5 5028.6 5567.5 6138.4 6731.5 7325.8
7915.1 8493.4 9037.3 9410.1 9482.7 9093.9 8061.5 6236.9 3608.7 1352.2
698.9 483.5 334.7 206.7 123 44.3 0
3032.9 3058.8 3080.9 3117.8 3149.8 3188 3239.6 3302.4 3389.7 3495.6
3622.3 3787.2 4004.9 4291.6 4638.6 5043.4 5487.6 5952.7 6435 6907.4
7359 7806.9 8187 8403.6 8310.1 7794.6 6756.1 5152.9 2937 1113.5
594.3 404.8 280.5 168.6 92.3 25.8 0
3032.9 3078.4 3124 3173.2 3227.3 3274.1 3338.1 3410.7 3486.9 3589.1
3702.3 3830.2 3996.3 4204.3 4446.6 4718.6 5015.1 5320.2 5632.7 5928
6204.9 6428.8 6544.5 6451 6072 5349.8 4351.9 3152.3 1790.2 821.9
500.8 354.4 251 163.6 97.2 33.2 0
3032.9 3101.8 3181.8 3264.2 3335.6 3391 3451.3 3498 3533.7 3568.1
3592.8 3611.2 3628.4 3637 3623.5 3563.2 3452.5 3318.4 3186.7 2993.6
2677.3 2272.5 1882.5 1557.7 1291.9 1081.5 917.9 789.9 681.6 589.4
495.8 414.6 337.1 252.2 161.2 59.1 0
3032.9 3136.3 3238.4 3338.1 3405.7 3450 3473.4 3482 3463.6 3431.6
3384.8 3315.9 3203.9 3058.8 2876.7 2674.9 2478 2289.8 2104 1917
1727.5 1555.2 1407.6 1262.4 1135.7 1024.9 932.6 852.7 775.1 697.6
606.6 519.2 418.3 312.5 183.3 72.6 0
3032.9 3165.8 3293.8 3384.8 3441.4 3459.9 3448.8 3429.1 3383.6 3318.4
3211.3 3044 2852.1 2668.7 2527.2 2410.3 2279.9 2129.8 1976 1832.1
1715.2 1652.4 1561.4 1435.9 1316.5 1208.2 1098.7 991.7 897 805.9
701.3 586.9 454 321.1 187 89.8 0
3032.9 3190.4 3327 3411.9 3442.6 3432.8 3414.3 3372.5 3297.5 3180.6
3025.5 2860.7 2711.8 2581.4 2457.1 2335.3 2206.1 2069.5 1950.2 1860.4
1833.3 1825.9 1763.2 1659.8 1547.8 1433.4 1295.6 1160.3 1034.8 928.9
825.6 711.2 598 461.4 322.4 167.3 0
3032.9 3216.3 3356.5 3431.6 3437.7 3411.9 3378.7 3314.7 3199 3057.5
2930.8 2826.2 2714.3 2583.8 2438.6 2295.9 2147 2006.8 1877.6 1803.8
1779.2 1747.2 1709 1643.8 1530.6 1417.4 1319 1227.9 1157.8 1080.3
983.1 879.7 767.8 636.1 498.3 296.5 0
3032.9 3232.2 3371.3 3426.7 3420.5 3382.4 3330.7 3242.1 3110.4 2992.3
2909.9 2829.9 2730.2 2601.1 2443.6 2262.7 2084.3 1915.7 1768.1 1702.9
1634 1587.2 1531.8 1413.7 1296.8 1207 1132 1077.8 1034.8 967.1
900.6 799.8 686.6 575.8 445.4 264.5 0
3032.9 3238.4 3384.8 3431.6 3411.9 3371.3 3306.1 3191.6 3063.7 2968.9
2898.8 2826.2 2732.7 2613.4 2447.3 2243 2017.8 1816.1 1659.8 1582.3
1496.2 1418.6 1309.1 1178.7 1079.1 1002.8 942.5 892 837.9 775.1
728.4 631.2 514.3 420.8 323.6 162.4 0
3032.9 3256.9 3394.7 3434 3413.1 3366.4 3286.4 3170.7 3042.8 2954.2
2887.7 2807.8 2720.4 2592.4 2427.6 2224.6 1993.2 1765.6 1595.8 1481.4
1367 1283.3 1165.2 1068 974.5 901.9 844.1 798.5 760.4 717.3
757.9 628.7 479.9 366.7 271.9 113.2 0
3032.9 3255.6 3397.1 3437.7 3415.6 3363.9 3292.5 3172 3040.3 2956.6
2887.7 2811.5 2726.6 2602.3 2441.1 2236.9 2004.3 1771.8 1590.9 1470.3
1355.9 1268.5 1152.9 1053.2 959.7 885.9 828.1 783.8 750.5 707.5
782.5 579.5 458.9 369.1 274.4 113.2 0
